Radial spherical plain bearings ES2RS Series (GE90 ES2RS)

Radial spherical plain bearings  ES2RS Series GE90 ES2RS

Product Details:

Manufacturer part number: GE90 ES2RS

Brand: SKF

Price: 180.87

Delivery time: 4 Days


Technical Data:

I.D. D: 90 mm

Outer diameter: 130 mm

Width: 60 mm

Weight: 2750.0 g

GTIN/EAN: 7316576609497


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE90 ES2RS

Part Number
GE90 ES2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

180.87 €

1 4 Days 90130602750.07316576609497

Loading...

  1. 1

Basic information

Maintenance Version requiring maintenance

This page is Radial spherical plain bearings ES2RS Series, part number GE90 ES2RS.
You can find the detail information about specifications and dimensions on part number GE90 ES2RS.

Variation of this product

Part Number
GE20 ES2RS
GE240 ES2RS
GE25 ES2RS
GEH110 ES2RS
GEH120 ES2RS
GEH20 ES2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

22.88 €

1 12 Days 20351658.07316576609275

4,899.62 €

1 4 Days 24034014040000.07316577035554

25.37 €

1 12 Days 254220107.07316576609305

916.42 €

1 4 Days 1101801009480.07316577003317

1,297.85 €

1 4 Days 12021011514640.07316570856361

27.82 €

1 17 Days 2042251607316577022462

Tech Support