Radial spherical plain bearings ESA Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GEK20 ESA

Part Number
GEK20 ESA
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

I.D. D(mm) 20 Outer diameter(mm) 39 Width(mm) 25
Maintenance Version requiring maintenance Seal None open bearing Weight(g) 133.0
GTIN/EAN 7316570304411

This page is Radial spherical plain bearings ESA Series, part number GEK20 ESA.
You can find the detail information about specifications and dimensions on part number GEK20 ESA.

Tech Support