Radial spherical plain bearings TXE-2LS Series (GE25 TXE-2LS)

Radial spherical plain bearings  TXE-2LS Series GE25 TXE-2LS

Product Details:

Manufacturer part number: GE25 TXE-2LS

Brand: SKF

Price: 55.58

Delivery time: 17 Days


Technical Data:

I.D. D: 25 mm

Outer diameter: 42 mm

Width: 20 mm

Weight: 105 g

GTIN/EAN: 7316574541126


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE25 TXE-2LS

Part Number
GE25 TXE-2LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

55.58 €

1 17 Days 2542201057316574541126

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version Seal Three-lip contact seal on both sides

This page is Radial spherical plain bearings TXE-2LS Series, part number GE25 TXE-2LS.
You can find the detail information about specifications and dimensions on part number GE25 TXE-2LS.

Variation of this product

Part Number
GE20 TXE-2LS
GE35 TXE-2LS
GE50 TXE-2LS
GE80 TXE-2LS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

48.50 €

1 17 Days 20351669.07316574597796

74.85 €

1 17 Days 355525221.07316571875576

111.05 €

1 17 Days 507535540.07316571875460

232.63 €

1 4 Days 80120552300.07316571895819

Tech Support