Rod ends C Series (SI10 C)

Rod ends  C Series SI10 C

Product Details:

Manufacturer part number: SI10 C

Brand: SKF

Price: 42.65

Delivery time: 17 Days


Technical Data:

I.D. D: 10 mm

Connection screw direction: -

Outer diameter: 30 mm

Width: 9 mm

Thread type: Female thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SI10 C

Part Number
SI10 C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

42.65 €

1 17 Days 10-309Female thread72.07316577002846

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version Seal None open bearing

This page is Rod ends C Series, part number SI10 C.
You can find the detail information about specifications and dimensions on part number SI10 C.

Variation of this product

Part Number
SAL12 C
SAL17 C
SAL20 C
SI12 C
SI15 C
SI25 C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

67.95 €

1 17 Days 12Right Screw3510Male thread79.07316577003416

59.87 €

1 4 Days 17Right Screw4714Male thread190.07316577003447

75.35 €

1 17 Days 20Right Screw5416Male thread320.07316577003454

56.18 €

1 17 Days 12-3510Female thread104.07316577002860

51.08 €

1 17 Days 15-4112Female thread176.07316577002884

91.15 €

1 17 Days 25-6520Female thread650.07316577002952

Tech Support