Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SA12 E |
SAL6 E |
SAL8 E |
SAL10 E |
SI8 E |
SI10 E |
SIL6 E |
SIL10 E |
SIL12 E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection screw M | I.D. D (mm) | Connection screw shape | Connection screw direction | Allowable Tilt Angle α (deg) | Outer diameter (mm) | Width (mm) | Weight (g) | GTIN/EAN | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.77 € | 1 | 17 Days | M12 | 12 | Male thread | Right Screw | 10 | 35 | 10 | 80 | 7316577002549 | ||
42.23 € | 1 | 17 Days | M6 | 6 | Male thread | Left Screw | 13 | 22 | 6 | 17 | 7316577003379 | ||
32.47 € | 1 | 17 Days | M8 | 8 | Male thread | Left Screw | 15 | 25 | 8 | 29 | 7316577003393 | ||
47.20 € | 1 | 17 Days | M10 | 10 | Male thread | Left Screw | 12 | 30 | 9 | 49 | 7316577003409 | ||
38.15 € | 1 | 17 Days | M8 | 8 | Female Thread | Right Screw | 15 | 25 | 8 | 36.0 | 7316577002839 | ||
38.88 € | 1 | 17 Days | M10 | 10 | Female Thread | Right Screw | 12 | 30 | 9 | 65 | 7316577002853 | ||
39.13 € | 1 | 17 Days | M6 | 6 | Female Thread | Left Screw | 13 | 22 | 6 | 23 | 7316577003508 | ||
40.03 € | 1 | 17 Days | M10 | 10 | Female Thread | Left Screw | 12 | 30 | 9 | 64.0 | 7316577003539 | ||
48.02 € | 1 | 17 Days | M12 | 12 | Female Thread | Left Screw | 10 | 35 | 10 | 105 | 7316577003553 |
Loading...
Type | Rod End Bearing | Tpyes of Rod End Bearing | Standard | Main Body Material | Steel |
---|---|---|---|---|---|
The material of a ball | Steel | Liner Material | Steel | Lubricating Method | Lubrication |
Maintenance | Version requiring maintenance | Seal | None open bearing |
Configure
Basic Attributes
Connection screw M
I.D. D(mm)
Connection screw shape
Connection screw direction
Allowable Tilt Angle α(deg)
Outer diameter(mm)
Width(mm)
Weight(g)
GTIN/EAN
Type
Filter by standard shipping days
Optional Attributes