Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (mm) | Connection screw direction | Outer diameter (mm) | Width (mm) | Thread type | Weight (g) | GTIN/EAN | |
---|---|---|---|---|---|---|---|---|---|---|---|
126.90 € | 1 | 17 Days | 30 | Right Screw | 75 | 22 | Male thread | 894.0 | 7316577002662 | ||
140.21 € | 1 | 17 Days | 35 | Right Screw | 84 | 25 | Male thread | 1318.0 | 7316577002686 | ||
208.04 € | 1 | 4 Days | 40 | Right Screw | 94 | 28 | Male thread | 1900.0 | 7316577002709 | ||
295.15 € | 1 | 4 Days | 45 | Right Screw | 104 | 32 | Male thread | 2680.0 | 7316577002723 | ||
319.57 € | 1 | 4 Days | 50 | Right Screw | 114 | 35 | Male thread | 3900.0 | 7316577661180 | ||
526.50 € | 1 | 4 Days | 60 | Right Screw | 137 | 44 | Male thread | 6550.0 | 7316571013503 | ||
206.77 € | 1 | 4 Days | - | Right Screw | - | - | Male thread | 1867.0 | 7316570612943 | ||
161.21 € | 1 | 17 Days | 35 | Right Screw | 84 | 25 | Male thread | 1300.0 | 7316577105769 | ||
250.75 € | 1 | 4 Days | 40 | Right Screw | 94 | 28 | Male thread | 1900.0 | 7316570274561 | ||
396.72 € | 1 | 12 Days | 50 | Right Screw | 114 | 35 | Male thread | 4066.0 | 7316571114125 | ||
605.50 € | 1 | 4 Days | - | Right Screw | - | - | Male thread | 6715.0 | 7316570803587 | ||
325.43 € | 1 | 4 Days | - | Right Screw | - | - | Male thread | 2430.0 | 7316577058423 | ||
405.15 € | 1 | 4 Days | 50 | Right Screw | 114 | 35 | Male thread | 3300.0 | 7316570165081 | ||
1,250.77 € | 1 | 4 Days | 80 | Right Screw | 182 | 55 | Male thread | 12000.0 | 7316570913392 | ||
79.29 € | 1 | 17 Days | - | - | - | - | Female thread | 340.0 | 7316577002945 | ||
168.03 € | 1 | 4 Days | 30 | - | 75 | 22 | Female thread | 1030.0 | 7316577003003 | ||
161.58 € | 1 | 4 Days | 35 | - | 84 | 25 | Female thread | 1357.0 | 7316570583403 | ||
249.55 € | 1 | 4 Days | 40 | - | 94 | 28 | Female thread | 2228.0 | 7316577105875 | ||
349.80 € | 1 | 4 Days | 45 | - | 104 | 32 | Female thread | 3230.0 | 7316570619867 | ||
384.38 € | 1 | 4 Days | 50 | - | 114 | 35 | Female thread | 4515.0 | 7316571085142 | ||
225.07 € | 1 | 17 Days | 40 | - | 94 | 28 | Female thread | 2200.0 | 7316570378856 | ||
382.30 € | 1 | 4 Days | - | - | - | - | Female thread | 3450.0 | 7316570887402 | ||
673.17 € | 1 | 4 Days | 60 | - | 137 | 44 | Female thread | 6300.0 | 7316570666793 | ||
181.80 € | 1 | 17 Days | 35 | - | 84 | 25 | Female thread | 1400.0 | 7316570048346 |
Loading...
Maintenance | Version requiring maintenance |
---|
Configure
Basic Attributes
I.D. D(mm)
Connection screw direction
Outer diameter(mm)
Width(mm)
Thread type
Weight(g)
GTIN/EAN
Type
Filter by standard shipping days
Optional Attributes