Rod ends M Series (SIKAC5 M)

Rod ends  M Series SIKAC5 M

Product Details:

Manufacturer part number: SIKAC5 M

Brand: SKF

Price: 43.58

Delivery time: 17 Days


Technical Data:

I.D. D: 5 mm

Connection screw direction: -

Outer diameter: 19 mm

Width: 8 mm

Thread type: Female thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SIKAC5 M

Part Number
SIKAC5 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

43.58 €

1 17 Days 5-198Female thread197316577036551

Loading...

  1. 1

Basic information

Maintenance Version requiring maintenance Seal None open bearing

This page is Rod ends M Series, part number SIKAC5 M.
You can find the detail information about specifications and dimensions on part number SIKAC5 M.

Variation of this product

Part Number
SAKAC18 M
SAKAC20 M
SAKAC25 M
SIKAC6 M
SIKAC8 M
SILKAC14 M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

68.88 €

1 17 Days 18Right Screw4723Male thread290.07316571093048

78.42 €

1 17 Days -Right Screw--Male thread358.07316577311535

120.58 €

1 17 Days 25Right Screw6131Male thread623.07316570859034

25.40 €

1 17 Days 6-219Female thread297316577001870

26.50 €

1 17 Days 8-2512Female thread50.07316577027092

64.12 €

1 17 Days 14-3719Female thread180.07316577042781

Tech Support