Rod ends TXE-2LS Series (SA35 TXE-2LS)

Rod ends  TXE-2LS Series SA35 TXE-2LS

Product Details:

Manufacturer part number: SA35 TXE-2LS

Brand: SKF

Price: 191.82

Delivery time: 17 Days


Technical Data:

I.D. D: 35 mm

Connection screw direction: Right Screw

Outer diameter: 84 mm

Width: 25 mm

Thread type: Male thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SA35 TXE-2LS

Part Number
SA35 TXE-2LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

191.82 €

1 17 Days 35Right Screw8425Male thread1315.07316572052631

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version Seal Three-lip contact seal on both sides

This page is Rod ends TXE-2LS Series, part number SA35 TXE-2LS.
You can find the detail information about specifications and dimensions on part number SA35 TXE-2LS.

Variation of this product

Part Number
SA40 TXE-2LS
SA45 TXE-2LS
SA50 TXE-2LS
SA60 TXE-2LS
SAA40 TXE-2LS
SAA50 TXE-2LS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

235.83 €

1 4 Days 40Right Screw9428Male thread1900.07316572082102

311.80 €

1 17 Days 45Right Screw10432Male thread2550.07316572055953

99,999.00 €

1 4 Days 50Right Screw11435Male thread3900.07316572049167

701.05 €

1 4 Days 60Right Screw13744Male thread6250.07316572111086

300.33 €

1 4 Days 40Right Screw9428Male thread1850.07316572082195

428.15 €

1 17 Days 50Right Screw11435Male thread3420.07316572049181

Tech Support