Spacing Washer ZW-type / Width 2mm (Part Numbers)

Spacing Washer ZW-type / Width 2mm
[Specifications]
・Inner Diameter(mm): 12-80
・Outer Diameter(mm): 17-90
・Width(mm): 2

[Features]
・Cost-effective
・Enable relubrication of bearings with Z-type sealing washers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZW12-17
ZW15-20
ZW17-24
ZW20-28
ZW25-32
ZW28-35
ZW30-37
ZW50-62
ZW65-72
ZW70-80
ZW80-90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
GTIN/EAN

2.22 €

1 17 Days 121757316570549881

2.03 €

1 17 Days 15201.07316570544930

1.97 €

1 4 Days 17241.07316570398229

1.47 €

1 17 Days 20281.07316570143782

1.82 €

1 17 Days 25321.07316570506709

2.27 €

1 4 Days 28351.07316570842036

2.22 €

1 17 Days 303727316570743883

2.23 €

1 12 Days 506277316570622928

2.98 €

1 12 Days 657257316570246858

3.20 €

1 7 Days 708077316570092202

4.00 €

1 12 Days 809087316570146844

Loading...

  1. 1

Basic information

Width(mm) 2

Tech Support