Housing seals S Series / Internal diameter 25~165mm (Part Numbers)

Housing seals S Series / Internal diameter 25~165mm
[Specifications]
・Internal diameter(mm): 25~165
・Outer diameter(mm): 42.5~210
・Version(g): Labyrinth seal
・eClass code: 23-05-17-90

SNL housing seals are the first barrier against contamination. For applications where there are high speeds or extreme temperatures, SKF recommends using labyrinth seals, and for highly contaminated environments, SKF recommends the three-barrier solution. This cost-effective sealing solution can have a significant impact on bearing service life as contaminants have to pass through three barriers to reach the bearing.

[Features]
・Good protection from contamination
・Keep the lubricant in the housing
・Part of the three barrier solution
・Cost-effective

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSN207 S
TSN210 S
TSN211 S
TSN215 S
TSN216 S
TSN217 S
TSN222 S
TSN226 S
TSN230 S
TSN306 S
TSN308 S
TSN311 S
TSN312 S
TSN314 S
TSN315 S
TSN316 S
TSN317 S
TSN320 S
TSN506 S
TSN507 S
TSN508 S
TSN509 S
TSN510 S
TSN517 S
TSN518 S
TSN519 S
TSN520 S
TSN522 S
TSN526 S
TSN528 S
TSN530 S
TSN532 S
TSN608 S
TSN609 S
TSN611 S
TSN612 S
TSN613 S
TSN615 S
TSN616 S
TSN617 S
TSN619 S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

157.35 €

1 4 Days 456319130.07316571259949

122.24 €

1 4 Days 607919180.07316571272092

196.75 €

1 4 Days 709319200.07316571492278

166.33 €

1 17 Days 85108.523440.07316571752419

275.12 €

1 4 Days 90114235007316570817607

236.87 €

1 4 Days 9511823470.07316570986013

290.35 €

1 4 Days 12515524950.07316570252576

315.14 €

1 4 Days 145175261130.07316570674378

329.13 €

1 4 Days 165200271700.07316570387520

162.28 €

1 17 Days 3552.5181007316570496260

191.82 €

1 4 Days 5068.5191507316570348774

259.39 €

1 4 Days 6583.519200.07316571177625

219.25 €

1 4 Days 709319300.07316570865134

230.90 €

1 4 Days 80103.522430.07316570590692

197.46 €

1 17 Days 85108.523440.07316570135114

293.47 €

1 4 Days 90138.5241340.07316570507904

238.73 €

1 4 Days 95145241480.07316571105208

326.75 €

1 4 Days 115165241730.07316570516081

186.10 €

1 17 Days 2542.518807316570802290

87.17 €

1 17 Days 3052.5181407316570903140

93.35 €

1 17 Days 3557.518180.07316570439700

92.32 €

1 17 Days 4062.5192237316570123685

93.67 €

1 17 Days 4568.519200.07316570803754

111.32 €

1 17 Days 75103.5225007316570475845

142.72 €

1 17 Days 80108.523562.07316571161587

219.53 €

1 17 Days 85138.5241495.07316571143842

189.37 €

1 17 Days 90145241596.07316570328134

186.63 €

1 17 Days 100155241598.07316570718515

248.05 €

1 4 Days 115175262260.07316570176681

244.47 €

1 4 Days 125185262330.07316570688351

277.17 €

1 4 Days 135200273150.07316570668520

292.48 €

1 4 Days 140210273273.07316570362305

237.08 €

1 17 Days 3568.519310.07316570155143

243.24 €

1 4 Days 4073.519345.07316570627848

235.82 €

1 4 Days 5083.519400.07316570623802

320.29 €

1 4 Days 559319518.07316571163215

275.80 €

1 4 Days 6098.522686.07316570931143

399.57 €

1 4 Days 65108.523900.07316570322989

482.29 €

1 4 Days 70138.5241800.07316571119380

371.50 €

1 4 Days 75145241993.07316570206746

438.24 €

1 4 Days 85155242200.07316571033129

Loading...

  1. 1

Basic information

Temperature range -50 to 200 °C Version(g) Labyrinth seal

Tech Support