Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AL2109-P-1820/25/49/76A/143 |
AL2109-P-1820/40B/49/143 |
AL2109-P-1820-3403/40B/49/143 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
623.47 € | 1 | Available | 16 Days | |
718.42 € | 1 | Available | 32 Days | |
579.78 € | 1 | 30 Days |
Loading...
Voltage type | DC | Type of switching output of the OSSD | PNP/NPN | Type of electric connection | Connector M8 |
---|---|---|---|---|---|
Transmission range of the safety field(m) | 3.5 | Safety field height(mm) | 1800 | Wavelength of the sensor(nm) | 950 |
Width sensor(mm) | 9 | Height of sensor(mm) | 34 | Length of sensor(mm) | 2000 |