Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ML300-P-12M-IR/76B/82D/103/115
Part Number
|
---|
ML300-P-12M-IR/76B/82D/103/115 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color of detection light | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Voltage type | Material housing | Type of electric connection | Type of switching output | Construction type housing | Type of light | Scope of delivery of the one-way system | Wavelength of the sensor (nm) | Material of optical surface | Diameter sensor (mm) | Max. switching distance (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.23 € | 1 | Quote | Infrared Ray | 30 | 30 | 15 | DC | Plastic | Cable | PNP | Cuboid | Infrared light | Transmitter and receiver | 880 | Glass | - | 14000 |
Loading...
This page is Thru-beam sensor , part number ML300-P-12M-IR/76B/82D/103/115.
You can find the detail information about specifications and dimensions on part number ML300-P-12M-IR/76B/82D/103/115.
Configure
Basic Attributes
Diameter sensor(mm)
Type
Color of detection light
Head maximum size width W(mm)
Head maximum size height H(mm)
Head maximum size length L(mm)
Voltage type
Material housing
Type of electric connection
Type of switching output
Construction type housing
Type of light
Scope of delivery of the one-way system
Wavelength of the sensor(nm)
Material of optical surface
Max. switching distance(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BB10-P-F1/33/35/59/103/115-7M |
BB10-P-F2/25/33/35/103/115-7M |
BB10-P/25/33/76B/103/115-7M |
ML300-P-12M-IR/76B/82D/95/103 |
ML300-P-12M-IR/76B/95/120 |
ML300-P-12M-IR/76B/95/127 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color of detection light | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Voltage type | Material housing | Type of electric connection | Type of switching output | Construction type housing | Type of light | Scope of delivery of the one-way system | Wavelength of the sensor (nm) | Material of optical surface | Diameter sensor (mm) | Max. switching distance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.75 € | 1 | Quote | Infrared Ray | - | - | 22 | DC | Plastic | Cable | PNP | Cylinder plain | Infrared light | Transmitter and receiver | 880 | Plastic | 12.5 | 4000 | |||
- | 1 | Quote | Infrared Ray | - | - | 22 | DC | Plastic | Cable | PNP | Cylinder plain | Infrared light | Transmitter and receiver | 880 | Plastic | 12.5 | 4000 | |||
69.60 € | 1 | 5 Days | Infrared Ray | - | - | 22 | DC | Plastic | Cable | PNP | Cylinder plain | Infrared light | Transmitter and receiver | 880 | Plastic | 12.5 | 8000 | |||
128.23 € | 1 | Quote | Infrared Ray | 30 | 30 | 15 | DC | Plastic | Connector M8 | PNP | Cuboid | Infrared light | Transmitter and receiver | 880 | Glass | - | 14000 | |||
128.23 € | 1 | Quote | Infrared Ray | 30 | 30 | 15 | DC | Plastic | Connector M8 | PMP/PNP | Cuboid | Infrared light | Transmitter and receiver | 880 | Glass | - | 14000 | |||
128.23 € | 1 | Quote | Infrared Ray | 30 | 30 | 15 | DC | Plastic | Connector M8 | NPN/NPN | Cuboid | Infrared light | Transmitter and receiver | 880 | Glass | - | 14000 |