Thru-beam sensor (Part Numbers)

Thru-beam sensor
  • Volume Discount
[Specifications]
・Voltage type: AC/DC, DC
・Material housing: Metal, Plastic
・Construction type housing: Cuboid, Cylinder. screw-thread, Cylinder plain

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BB10-P/25/33/76B/103/115-7M
BB10-P/33/59/76B/102/115-7M
BB10-P/33/59/76B/103/115-7M
BB10-P-7650/59/103/115C
BB10-P-F1/25/33/35/102/115-7M
BB10-P-F1/25/33/35/103/115-7M
BB10-P-F1/33/35/59/103/115-7M
BB10-P-F2/25/33/35/103/115-7M
GA18/GK18/25/115/161
GA18/GK18/25/161/166
GA18/GK18/59/115/161
GA18/GK18/59/161/166
GA18-S/GK18-S/25/115/161
GD18/GV18/25/102/159
GD18/GV18/25/103/159
GD18/GV18/59/102/115
GD18/GV18/73/120
GD18/GV18/115/120
GD18-S/GV18-S/25/102/115
GD18-S/GV18-S/59/102/159
GD18-S/GV18-S/73/120
LA28/LK28-Z-F1/31/116
LA29/LK29-Z-F1/31/116-SET
LA29/LK29-Z-F2/31/116-SET
LA31/LK31/16/25/31/115
LA31/LK31/25/31/115
LA31/LK31/25/31/115 SET
LA31/LK31/31/115
LA39/LK39/31/40A/116
LA39/LK39-Z/31/40A/116
LA61/LK61-Z/31/115
LD28/LV28-F1-3974/47/82B/112
LD31/LV31/25/73C/76A/136
LD31/LV31/73C/76A/136
LD31/LV31/76A/115/136
LD39/LV39/32/40A/82A/116
M100/MV100-IR/76A/95/103
M100/MV100-IR/76A/103/115
M100/MV100-IR/95/120/154
M100/MV100-RT/35/76A/95/103
M100/MV100-RT/35/76A/98/103
M100/MV100-RT/35/76B/95/102
M100/MV100-RT/35/76B/102/115
M100/MV100-RT/76A/95/103
M100/MV100-RT/76A/98/103
M100/MV100-RT/76A/103/115
M100/MV100-RT/76A/103/115A
MD17/MV17/115/136
ML29-2P/25/103/143
ML29-P/25/103/115
ML29-P/25/103/143
ML29-P/59/102/143
ML29-P/59/103/115
ML29T-P/32/59/115 100MM
ML300-P-6M-RT/25/98/103
ML300-P-6M-RT/25/103/115
ML300-P-6M-RT/59/98/103
ML300-P-6M-RT/59/103/115
ML300-P-12M-IR/76B/82D/95/103
ML300-P-12M-IR/76B/82D/103/115
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection light type Color of detection light Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Voltage type Material housing Type of electric connection Type of switching output Construction type housing Laser protection class Type of light Scope of delivery of the one-way system Wavelength of the sensor
(nm)
Material of optical surface Diameter sensor
(mm)
Max. switching distance
(mm)

92.80 €

1 Available 16 Days -Infrared Ray--22DCPlasticCablePNPCylinder plain-Infrared lightTransmitter and receiver880Plastic12.58000

92.80 €

1 Available 16 Days -Infrared Ray--22DCPlasticCableNPNCylinder plain-Infrared lightTransmitter and receiver880Plastic12.58000

92.80 €

1 Available 16 Days -Infrared Ray--22DCPlasticCablePNPCylinder plain-Infrared lightTransmitter and receiver880Plastic12.58000

72.96 €

1 Quote -Infrared Ray--22DCPlasticConnector M8PNPCylinder plain-Infrared lightTransmitter and receiver880Plastic12.5-

89.00 €

1 Available 16 Days -Infrared Ray--22DCPlasticCableNPNCylinder plain-Infrared lightTransmitter and receiver880Plastic12.54000

89.00 €

1 Available 16 Days -Infrared Ray--22DCPlasticCablePNPCylinder plain-Infrared lightTransmitter and receiver880Plastic12.54000

89.00 €

1 Available 16 Days -Infrared Ray--22DCPlasticCablePNPCylinder plain-Infrared lightTransmitter and receiver880Plastic12.54000

89.00 €

1 Available 16 Days -Infrared Ray--22DCPlasticCablePNPCylinder plain-Infrared lightTransmitter and receiver880Plastic12.54000

136.30 €

1 Available 16 Days -Red--56AC/DCPlasticCableOtherCylinder. screw-thread-Polarity free red lightTransmitter and receiver640Plastic1825000

136.30 €

1 Available 16 Days -Red--60AC/DCPlasticConnector 1/2 inchOtherCylinder. screw-thread-Polarity free red lightTransmitter and receiver640Plastic1825000

136.30 €

1 Available 16 Days -Red--56AC/DCPlasticCableOtherCylinder. screw-thread-Polarity free red lightTransmitter and receiver640Plastic1825000

136.30 €

1 Available 16 Days -Red--60AC/DCPlasticConnector 1/2 inchOtherCylinder. screw-thread-Polarity free red lightTransmitter and receiver640Plastic1825000

140.27 €

1 Available 16 Days -Red--69AC/DCPlasticCableOtherCylinder. screw-thread-Polarity free red lightTransmitter and receiver640Plastic1817500

128.45 €

1 Available 16 Days -Red--43.9DCPlasticConnector M12NPNCylinder. screw-thread-Polarity free red lightTransmitter and receiver640Plastic1825000

128.45 €

1 Available 16 Days -Red--43.9DCPlasticConnector M12PNPCylinder. screw-thread-Polarity free red lightTransmitter and receiver640Plastic1825000

128.45 €

1 Available 16 Days -Red--39.8DCPlasticCableNPNCylinder. screw-thread-Polarity free red lightTransmitter and receiver640Plastic1825000

125.43 €

1 Available 16 Days -Red--43.9DCPlasticConnector M12PMP/PNPCylinder. screw-thread-Polarity free red lightTransmitter and receiver640Plastic1825000

125.43 €

1 Available 16 Days -Red--39.8DCPlasticCablePMP/PNPCylinder. screw-thread-Polarity free red lightTransmitter and receiver640Plastic1825000

132.37 €

1 Available 16 Days -Red--39.8DCPlasticCableNPNCylinder. screw-thread-Polarity free red lightTransmitter and receiver640Plastic1817500

132.37 €

1 Available 16 Days -Red--43.9DCPlasticConnector M12NPNCylinder. screw-thread-Polarity free red lightTransmitter and receiver640Plastic1817500

130.38 €

1 Available 16 Days -Red--43.9DCPlasticConnector M12PMP/PNPCylinder. screw-thread-Polarity free red lightTransmitter and receiver640Plastic1817500

423.58 €

1 Quote -Red25.88865.5AC/DCPlasticScrew connectionRelay contactCuboid-Polarity free red lightTransmitter and receiver-Plastic-90000

317.68 €

1 Available 16 Days -Red25.88865.5AC/DCPlasticScrew connectionRelay contactCuboid-Polarity free red lightTransmitter and receiver660Plastic-90000

231.55 €

1 Quote -Red25.88865.5AC/DCPlasticScrew connectionRelay contactCuboid-Polarity free red lightTransmitter and receiver660Plastic-90000

149.15 €

1 Available 16 Days -Red186235AC/DCPlasticCableRelay contactCuboid-Polarity free red lightTransmitter and receiver630Plastic-43000

153.32 €

1 Available 16 Days -Red186235AC/DCPlasticCableRelay contactCuboid-Polarity free red lightTransmitter and receiver630Plastic-43000

162.27 €

1 Available 16 Days -Red186235AC/DCPlasticCableRelay contactCuboid-Polarity free red lightTransmitter and receiver630Plastic-43000

153.32 €

1 Available 16 Days -Red186235AC/DCPlasticCableRelay contactCuboid-Polarity free red lightTransmitter and receiver630Plastic-43000

418.70 €

1 Available 16 Days -Infrared Ray256475AC/DCPlasticScrew connectionRelay contactCuboid-Infrared lightTransmitter and receiver-Plastic-25000

418.70 €

1 Available 16 Days -Infrared Ray256475AC/DCPlasticScrew connectionRelay contactCuboid-Infrared lightTransmitter and receiver-Plastic-25000
-

-

1 Quote -Infrared Ray4573.748.6AC/DCPlasticCable-Cuboid-Infrared lightTransmitter and receiver850Plastic-85000

-

1 Quote -Red25.88865.5DCPlasticConnector M12PMP/PNPCuboid-Polarity free red lightTransmitter and receiver660Plastic-40000

153.32 €

1 Available 16 Days -Red186235DCPlasticConnector M12PNP/NPNCuboid-Polarity free red lightTransmitter and receiver630Plastic-43000

153.32 €

1 Available 16 Days -Red186235DCPlasticConnector M12PNP/NPNCuboid-Polarity free red lightTransmitter and receiver630Plastic-43000

153.32 €

1 Available 16 Days -Red186235DCPlasticCablePNP/NPNCuboid-Polarity free red lightTransmitter and receiver630Plastic-43000

290.49 €

1 Quote -Infrared Ray256475DCPlasticScrew connectionPNPCuboid-Infrared lightTransmitter and receiver-Plastic-25000

137.68 €

1 Available 16 Days -Infrared Ray113120DCPlasticConnector M8PNPCuboid-Infrared lightTransmitter and receiver-Plastic-20000

142.10 €

1 Available 16 Days -Infrared Ray113120DCPlasticCablePNPCuboid-Infrared lightTransmitter and receiver-Plastic-20000

167.22 €

1 Available 16 Days -Infrared Ray113120DCPlasticConnector M8PMP/PNPCuboid-Infrared lightTransmitter and receiver-Plastic-20000

134.75 €

1 Available 16 Days -Red113120DCPlasticConnector M8PNPCuboid-Polarity free red lightTransmitter and receiver-Plastic-30000

134.75 €

1 Available 16 Days -Red113120DCPlasticConnector M8PNPCuboid-Polarity free red lightTransmitter and receiver-Plastic-30000

134.75 €

1 Available 16 Days -Red113120DCPlasticConnector M8NPNCuboid-Polarity free red lightTransmitter and receiver-Plastic-30000

134.75 €

1 Available 16 Days -Red113120DCPlasticCableNPNCuboid-Polarity free red lightTransmitter and receiver-Plastic-30000

134.75 €

1 Available 16 Days -Red113120DCPlasticConnector M8PNPCuboid-Polarity free red lightTransmitter and receiver-Plastic-15000

134.75 €

1 Available 16 Days -Red113120DCPlasticConnector M8PNPCuboid-Polarity free red lightTransmitter and receiver-Plastic-15000

134.75 €

1 Available 16 Days -Red113120DCPlasticCablePNPCuboid-Polarity free red lightTransmitter and receiver-Plastic-15000

137.68 €

1 Available 16 Days -Red113120DCPlasticConnector M8PNPCuboid-Polarity free red lightTransmitter and receiver-Plastic-15000

-

1 Quote -Infrared Ray1534.529.3DCPlasticCablePNP/NPNCuboid-Infrared lightTransmitter and receiver950Plastic-20000

165.08 €

1 Available 32 Days -Infrared Ray11.685.29.2DCPlasticOtherPNPCuboid-Infrared light--Plastic-7000

105.37 €

1 Available 16 Days -Infrared Ray11.685.29.2DCPlasticCablePNPCuboid-Infrared lightTransmitter and receiver-Plastic-8500

105.37 €

1 Available 16 Days -Infrared Ray11.685.29.2DCPlasticOtherPNPCuboid-Infrared lightTransmitter and receiver-Plastic-8500

105.37 €

1 Available 16 Days -Infrared Ray11.685.29.2DCPlasticOtherNPNCuboid-Infrared lightTransmitter and receiver-Plastic-8500

105.37 €

1 Available 16 Days -Infrared Ray11.685.29.2DCPlasticCablePNPCuboid-Infrared lightTransmitter and receiver-Plastic-8500

236.43 €

1 Quote -Infrared Ray11.685.29.2DCPlasticCablePNPCuboid-Infrared lightTransmitter and receiver-Plastic-3500

112.60 €

1 Quote -Red303015DCPlasticConnector M8PNPCuboid-Polarity free red lightTransmitter and receiver660Plastic-8000

-

1 Quote -Red303015DCPlasticCablePNPCuboid-Polarity free red lightTransmitter and receiver660Plastic-8000

154.48 €

1 Available 16 Days -Red303015DCPlasticConnector M8PNPCuboid-Polarity free red lightTransmitter and receiver660Plastic-8000

112.60 €

1 Quote -Red303015DCPlasticCablePNPCuboid-Polarity free red lightTransmitter and receiver660Plastic-8000

128.23 €

1 Quote -Infrared Ray303015DCPlasticConnector M8PNPCuboid-Infrared lightTransmitter and receiver880Glass-14000

128.23 €

1 Quote -Infrared Ray303015DCPlasticCablePNPCuboid-Infrared lightTransmitter and receiver880Glass-14000

Loading...

Tech Support