Retroreflective sensor (glass) (Part Numbers)

Retroreflective sensor (glass)
  • Volume Discount
[Specifications]
・Voltage type: AC/DC
・Material housing: Plastic

Retroreflective sensor with polarization filter for clear object detection.

[Features]
・Detects transparent objects, i.e., clear glass, PET and transparent films
・Two machines in one: clear object detection or reflection operating mode with long range
・High degree of protection IP69K
・IO-Link interface for service and process data

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OBG4000-R103-2EP-IO-0,​3M-V1
OBG4000-R103-2EP-IO-V31
OBG5000-R100-2EP-IO-0,​3M-V1
OBG5000-R100-2EP-IO-0,​3M-V31
OBG5000-R100-2EP-IO-V31
OBG5000-R100-E5-IO-V3
OBG5000-R100-EP-IO-0,​3M-V3
OBG5000-R100-EP-IO-V3
OBG5000-R101-2EP-IO
OBG5000-R101-2EP-IO-V31
OBG5000-R101-2P1-IO-V31
OBG8000-R200-2EP-IO-V1
OBG8000-R200-2EP-IO-V31
OBG8000-R201-2EP-IO-V1
OBG8000-R201-2EP-IO-V31
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Switching frequency
(Hz)
Type of electric connection Type of switching output Type of light Max. switching distance
(mm)

167.88 €

1 Available 16 Days 1536.526.7-Cable with connectorPNP/NPNPolarity free red light5000

159.85 €

1 Available 16 Days 1543.926.7-Connector M8PNP/NPNPolarity free red light5000

167.88 €

1 Available 16 Days 1137.121.5-Cable with connectorPNP/NPNPolarity free red light6000

167.88 €

1 Available 16 Days 1137.121.5-Cable with connectorPNP/NPNPolarity free red light6000

159.85 €

1 Available 16 Days 1144.521.5-Connector M8PNP/NPNPolarity free red light6000

148.25 €

1 Available 16 Days 1144.521.5-Connector M8PNPPolarity free red light6000

164.67 €

1 Available 16 Days 1137.121.5-Cable with connectorPNP/NPNPolarity free red light6000

156.67 €

1 Available 16 Days 1144.521.5-Connector M8PNP/NPNPolarity free red light6000

116.52 €

1 14 Days 13.933.818.3-CablePNP/NPNPolarity free red light6000

159.85 €

1 Available 16 Days 13.941.418.3-Connector M8PNP/NPNPolarity free red light6000

159.85 €

1 Available 16 Days 13.939.518.3-Connector M8PNP/NPNPolarity free red light6000

184.47 €

1 Available 16 Days 1550.641.7500Connector M12PNP/NPNPolarized red light-

184.47 €

1 Available 16 Days 1550.641.7-Connector M8PNP/NPNPolarized red light9000

184.47 €

1 Available 16 Days 1561.741.7-Connector M12PNP/NPNPolarized red light9000

184.47 €

1 Available 16 Days 1561.741.7-Connector M8PNP/NPNPolarized red light9000

Loading...

  1. 1

Basic information

Color of detection light Red Voltage type DC Material housing Plastic
Construction type housing Cuboid Material of optical surface Plastic

Tech Support