Print mark color sensor (Part Numbers)

Print mark color sensor
  • Volume Discount
[Specifications]
・Color of detection light: 3 Colors
・Voltage type: DC
・Type of electric connection: Connector M12

Diffuse mode sensor for recording colored print marks on backgrounds with different colors.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DF12-11-3K/145/151
DF20/35A/49/124
DF20/49/124
DF20/B/49/124
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Material housing Nominal operating distance
(mm)
Material of optical surface

916.02 €

1 Available 16 Days 41.54915Zinc11Plastic

99,999.00 €

1 30 Days 3385.560.8Plastic25Glass

714.45 €

1 Available 16 Days 3385.560.8Plastic9.5Glass

99,999.00 €

1 30 Days 3385.560.8Plastic9.5Glass

Loading...

  1. 1

Basic information

Color of detection light 3 Colors Voltage type DC Type of electric connection Connector M12
Type of switching output PNP/NPN Construction type housing Cuboid Type of light Multi-coloured LED

Tech Support