Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OBT30-R2-E2-L
Part Number
|
---|
OBT30-R2-E2-L |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection light type | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Type of electric connection | Laser protection class | Type of light | Material of optical surface | EF008295_max | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.27 € | 1 | Quote | Laser | 7.5 | 24 | 11.2 | Cable | Class 1 | Laser diode. red light | Glass | 30 |
Loading...
Color of detection light | Red | Voltage type | DC | Material housing | Plastic |
---|---|---|---|---|---|
Switching frequency(Hz) | 2000 | Type of switching output | PNP | Construction type housing | Cuboid |
Wavelength of the sensor(nm) | 680 |
This page is Laser triangulation sensor with background suppression , part number OBT30-R2-E2-L.
You can find the detail information about specifications and dimensions on part number OBT30-R2-E2-L.
Configure
Basic Attributes
Type
Detection light type
Head maximum size width W(mm)
Head maximum size height H(mm)
Head maximum size length L(mm)
Type of electric connection
Laser protection class
Type of light
Material of optical surface
EF008295_max
Filter by standard shipping days
Optional Attributes
Part Number |
---|
OBT15-R2F-E2-0,2M-V31-L |
OBT15-R3F-E2-0,2M-V31-L |
OBT15-R3F-E2-L |
OBT30-R2F-E2-0,2M-V31-L |
OBT30-R2F-E2-L |
OBT30-R3-E2-L |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection light type | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Type of electric connection | Laser protection class | Type of light | Material of optical surface | EF008295_max |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.18 € | 1 | Quote | - | 12 | 25.5 | 4.1 | Connector M8 | - | Polarity free red light | Plastic | 15 | |||
153.18 € | 1 | Quote | - | 16 | 25.5 | 4.1 | Connector M8 | - | Polarity free red light | Plastic | 15 | |||
147.49 € | 1 | Quote | - | 16 | 25.5 | 4.1 | Cable | - | Polarity free red light | Plastic | 15 | |||
153.18 € | 1 | Quote | - | 12 | 25.5 | 4.1 | Connector M8 | - | Polarity free red light | Plastic | 30 | |||
147.49 € | 1 | Quote | - | 12 | 25.5 | 4.1 | Cable | - | Polarity free red light | Plastic | 30 | |||
- | 1 | Quote | Laser | 7.5 | 26 | 13.8 | Cable | Class 1 | Laser diode. red light | Glass | 30 |