Slot grid sensor (Part Numbers)

Slot grid sensor
  • Volume Discount
[Specifications]
・Voltage type: DC
・Type of switching output: PNP
・Material housing: Metal

Compact slot grid sensor, optimized for detection of small parts, infrared light, PNP output, M8 plug

[Features]
・Compact slot grid sensor
・Open frame with wide detection area
・Optimized for the detection of small parts
・Option to suppress stationary objects
・Detection of very small guided and non-guided parts in free fall

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RAL50-IR/32/98
RAL70-IR/32/98
RAL100-IR/32/98
RAL150-IR/32/98
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Smallest Detected Subject
(φ)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Frame opening lengthwise
(mm)
Frame opening cross
(mm)

1,011.86 €

1 Available 16 Days 0.590814650

1,097.38 €

1 Available 16 Days 11101057070

1,176.35 €

1 Available 16 Days 214013598100

1,265.12 €

1 Available 16 Days 3190185150150

Loading...

  1. 1

Basic information

Color of detection light Infrared Ray Head maximum size width W(mm) 20 Voltage type DC
Material housing Metal Type of electric connection Connector M8 Type of switching output PNP
Construction type housing Standard construction Type of light Infrared light Material of optical surface Glass

Tech Support