Digital Input (Part Numbers)

Digital Input
  • Volume Discount
[Specifications]
・Type of electric connection: Screw connection, Spring clamp connection
・Rated supply voltage at DC(V): 12 to 12

Digital Input

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FB1208B
LB1008A
LB1101A
LB1108A
LB1109A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of electric connection

821.82 €

1 Available 16 Days Screw connection

723.23 €

1 Available 16 Days Screw connection

320.26 €

1 12 Days Screw connection

728.50 €

1 Available 16 Days Screw connection

728.50 €

1 Available 16 Days Spring clamp connection

Loading...

  1. 1

Basic information

Rated supply voltage at DC(V) 12 to 12

Tech Support