Thermocouple Converter (Part Numbers)

Thermocouple Converter
  • Volume Discount
[Specifications]
・Type of electric connection: Screw connection
・Rated supply voltage at DC(V): 12 to 12

Thermocouple Converter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FB5205B
LB5102A
LB5105A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
-

99,999.00 €

1 12 Days

99,999.00 €

1 30 Days

1,164.52 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Type of electric connection Screw connection Rated supply voltage at DC(V) 12 to 12

Tech Support