HART Output Isolator (Part Numbers)

HART Output Isolator
  • Volume Discount
[Specifications]
・Number of channels: 1, 4
・Type of electric connection: Screw connection, Spring clamp connection
・Rated supply voltage at DC(V): 12 to 12

[Features]
・Permanently self-monitoring
・HART communication via field bus or service bus
・Module can be exchanged under voltage
・Simulation mode for service operations (forcing)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FB4202B2
FB4205B2
LB4002A2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

654.25 €

1 Available 16 Days

1,390.82 €

1 Available 16 Days

99,999.00 €

1 12 Days

Loading...

  1. 1

Basic information

Type of electric connection Screw connection Rated supply voltage at DC(V) 12 to 12

Tech Support