Solenoid Driver, Power Amplifier (Part Numbers)

Solenoid Driver, Power Amplifier
  • Volume Discount
[Specifications]
・Type of power supply: Active
・Type of electric connection: Screw connection
・Width(mm): 20
・Height(mm): 119
・Depth(mm): 115

[Features]
・4-channel signal conditioner
・24 V DC supply (Power Rail)
・Output 600 mA per channel
・Logic inputs
・Common safety-oriented disable input
・Line fault detection (LFD)
・Up to SIL 2 acc. to IEC/EN 61508

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KFD2-SL-4

Part Number
KFD2-SL-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

188.47 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Width(mm) 20 Height(mm) 119 Depth(mm) 115
Number of channels 4 Type of power supply Active Type of electric connection Screw connection
Rated supply voltage at DC(V) 20 to 30 SIL according to IEC 61508 2

This page is Solenoid Driver, Power Amplifier , part number KFD2-SL-4.
You can find the detail information about specifications and dimensions on part number KFD2-SL-4.

Tech Support