HART Transmitter Power Supply (Part Numbers)

HART Transmitter Power Supply
  • Volume Discount
[Specifications]
・Type of electric connection: Screw connection
・Rated supply voltage at DC(V): 12 to 12

[Features]
・4-channel
・Power supply for 2-wire transmitters with 4 mA ... 20 mA
・HART communication via field bus or service bus
・Simulation mode for service operations (forcing)
・Line fault detection (LFD): one LED per channel
・Permanently self-monitoring
・Module can be exchanged under voltage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LB3006A
LB3106A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,250.85 €

1 Available 16 Days

1,300.92 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Type of electric connection Screw connection Rated supply voltage at DC(V) 12 to 12

Tech Support