RTD Converter (Part Numbers)

RTD Converter
  • Volume Discount
[Specifications]
・Type of electric connection: Screw connection
・Rated supply voltage at DC(V): 12 to 12

RTD Converter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FB5201B
FB5204B
LB5004A
LB5101A
LB5104A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
-

829.10 €

1 Available 16 Days

1,080.35 €

1 Available 16 Days

744.12 €

1 12 Days

696.27 €

1 Available 16 Days

1,024.70 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Type of electric connection Screw connection Rated supply voltage at DC(V) 12 to 12

Tech Support