Digital Output with Position Feedback (Part Numbers)

Digital Output with Position Feedback
  • Volume Discount
[Specifications]
・Type of electric connection: Screw connection
・Rated supply voltage at DC(V): 12 to 12

Digital Output with Position Feedback

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FB2201BR
FB2212BR
FB2213BR
LB2112AR
LB2113AR
LB2116E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated supply voltage at DC
(V)

-

1 Quote 12 to 12

484.65 €

1 12 Days 12 to 12

498.83 €

1 12 Days 12 to 12

374.68 €

1 12 Days 12 to 12
-

-

1 Quote 12 to 12

631.63 €

1 Available 16 Days -

Loading...

  1. 1

Basic information

Type of electric connection Screw connection

Tech Support