Inductive sensor VariKont ® (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NBN40-U1-A2-T-V1
NBN40-U1-A2-V1
NBN40-U4-A2-V1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection Distance L1
(mm)
Detection Head Size Dimension L2
(mm)
Detection Head Size Dimension W
(mm)
Detection Head Size Dimension H
(mm)
Voltage type Material housing Switching distance
(mm)
Type of electric connection Type of switching output Type of switch function Construction type housing Mechanical mounting condition for sensor

148.58 €

1 5 Days 401184040DCOther40Connector M12PNPComplementary-Not flat

96.58 €

1 Quote 401184040DCOther40Connector M12PNPComplementary-Not flat

104.70 €

1 Quote 401184040DCOther40Connector M12PNPComplementary-Not flat

Loading...

  1. 1

Tech Support