Angular spherical plain bearings SX Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE40 SX

Part Number
GE40 SX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.38 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 40 Outer diameter(mm) 68 Width(mm) 19
Weight(g) 330.0

Tech Support