Radial spherical plain bearings HO2RS Series (GE45 HO2RS)

Radial spherical plain bearings  HO2RS Series GE45 HO2RS

Product Details:

Manufacturer part number: GE45 HO2RS

Brand: ZEN

Price: 17.50

Delivery time: 4 Days


Technical Data:

I.D. D: 45 mm

Outer diameter: 68 mm

Width: 40 mm

Weight: 440.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE45 HO2RS

Part Number
GE45 HO2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

17.50 €

1 4 Days 456840440.0

Loading...

  1. 1

Basic information

Maintenance Version requiring maintenance

This page is Radial spherical plain bearings HO2RS Series, part number GE45 HO2RS.
You can find the detail information about specifications and dimensions on part number GE45 HO2RS.

Variation of this product

Part Number
GE30 HO2RS
GE35 HO2RS
GE40 HO2RS
GE50 HO2RS
GE60 HO2RS
GE70 HO2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

8.22 €

1 4 Days 304730148.0

11.00 €

1 4 Days 355535260.0

11.38 €

1 4 Days 406238312.0

20.99 €

1 4 Days 507543580.0

41.09 €

1 4 Days 6090541100.0

55.29 €

1 4 Days 70105651642.0

Tech Support