Spherical roller bearings EAW33EE Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10X22205 EAW33EE
10X22207 EAW33EE
10X22208 EAW33EE
10X22209 EAW33EE
10X22210 EAW33EE
10X22211 EAW33EE
10X22212 EAW33EE
10X22214 EAW33EE
10X22215 EAW33EE
10X22216 EAW33EE
10X22218 EAW33EE
10X22219 EAW33EE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

59.88 €

1 4 Days 2552233413521286360220.0

96.11 €

1 4 Days 3572283413521315671536.0

80.00 €

1 4 Days 408028-620.0

89.75 €

1 4 Days 4585283413521286520684.0

82.94 €

1 4 Days 5090283413521297564729.0

132.19 €

1 4 Days 5510031-996.0

129.03 €

1 4 Days 6011034-1345.0

158.03 €

1 4 Days 7012538-1888.0

182.32 €

1 4 Days 7513038-1972.0

171.23 €

1 4 Days 8014040-2431.0

203.61 €

1 4 Days 9016048-3890.0

256.45 €

1 4 Days 9517051-4576.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Seal Contact seals on both sides Temperature range -30 to +120 degrees Version Standard version

Tech Support