Radial spherical plain bearings ZO Series (GE76 ZO)

Radial spherical plain bearings  ZO Series GE76 ZO

Product Details:

Manufacturer part number: GE76 ZO

Brand: ZEN

Price: 90.49

Delivery time: 4 Days


Technical Data:

I.D. D: 76.2 mm

Outer diameter: 120.65 mm

Width: 66.675 mm

Weight: 3082.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE76 ZO

Part Number
GE76 ZO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

90.49 €

1 4 Days 76.2120.6566.6753082.0

Loading...

  1. 1

Basic information

Seal None open bearing Maintenance Version requiring maintenance

This page is Radial spherical plain bearings ZO Series, part number GE76 ZO.
You can find the detail information about specifications and dimensions on part number GE76 ZO.

Variation of this product

Part Number
GE31 ZO
GE34 ZO
GE38 ZO
GE44 ZO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

12.37 €

1 4 Days 31.7550.827.762225.0

12.36 €

1 4 Days 34.92555.56330.15290.0

16.98 €

1 4 Days 38.161.91333.325402.0

27.97 €

1 4 Days 44--642.0

Tech Support