Manufacturer part number: DPHS05
Brand: DURBAL
Price: Please contact the support for quotation
Delivery time: Quote
I.D. D: 5 mm
Outer diameter: 16 mm
Weight: 8 g
Width: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DPHS05
This page is Rod ends, part number DPHS05.
You can find the detail information about specifications and dimensions on part number DPHS05.
Part Number |
---|
BEF10-20-502 |
BEF12-20-501 |
BEF12-20-502 |
DPHS06 |
DPHS08 |
DPHS10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Outer diameter (mm) | Weight (g) | Width (mm) |
---|---|---|---|---|---|---|---|---|
21.15 € | 1 | 4 Days | 10 | 28 | 14 | 74 | ||
30.49 € | 1 | 4 Days | 12 | 32 | 16 | 109.0 | ||
30.48 € | 1 | 4 Days | 12 | 32 | 16 | 109.0 | ||
- | 1 | Quote | 6 | 18 | 9 | 22 | ||
- | 1 | Quote | 8 | 22 | 12 | 47.0 | ||
- | 1 | Quote | 10 | 26 | 14 | 77.0 |