Rod ends AX Series (DGE45 AX)

Rod ends  AX Series DGE45 AX

Product Details:

Manufacturer part number: DGE45 AX

Brand: DURBAL

Price: 114.95

Delivery time: 4 Days


Technical Data:

I.D. D: 45 mm

Outer diameter: 120 mm

Weight: 31 g

Width: 2400.0 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGE45 AX

Part Number
DGE45 AX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

114.95 €

1 4 Days 45120312400.0

Loading...

  1. 1

This page is Rod ends AX Series, part number DGE45 AX.
You can find the detail information about specifications and dimensions on part number DGE45 AX.

Variation of this product

Part Number
DGE20 AX
DGE25 AX
DGE30 AX
DGE35 AX
DGE50 AX
DGE60 AX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

26.90 €

1 4 Days 205514.3250.0

32.90 €

1 4 Days 256216380.0

39.62 €

1 4 Days 307518650.0

67.78 €

1 4 Days 3590221000.0

177.95 €

1 4 Days 5013033.53300.0

170.83 €

1 4 Days 60150374500.0

Tech Support