Manufacturer part number: DGE08 E
Brand: DURBAL
Price: 3.90 €
Delivery time: 4 Days
I.D. D: 8 mm
Outer diameter: 16 mm
Weight: 8 g
Width: 7.0 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DGE08 E
This page is Rod ends E Series, part number DGE08 E.
You can find the detail information about specifications and dimensions on part number DGE08 E.
Part Number |
---|
DGE10 E |
DGE12 E |
DGEG06 E |
DGEG08 E |
DGEG10 E |
DGEG12 E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Outer diameter (mm) | Weight (g) | Width (mm) |
---|---|---|---|---|---|---|---|---|
3.90 € | 1 | 4 Days | 10 | 19 | 9 | 11 | ||
3.90 € | 1 | 4 Days | 12 | 22 | 10 | 16 | ||
5.50 € | 1 | 4 Days | 6 | 16 | 9 | 8 | ||
5.50 € | 1 | 4 Days | 8 | 19 | 11 | 14 | ||
6.18 € | 1 | 4 Days | 10 | 22 | 12 | 20 | ||
5.15 € | 1 | 4 Days | 12 | 36 | 15 | 34.0 |