Rod ends FW2RS Series (DGE20 FW2RS)

Rod ends  FW2RS Series DGE20 FW2RS

Product Details:

Manufacturer part number: DGE20 FW2RS

Brand: DURBAL

Price: 17.71

Delivery time: 4 Days


Technical Data:

I.D. D: 20 mm

Outer diameter: 42 mm

Weight: 25 g

Width: 150.0 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGE20 FW2RS

Part Number
DGE20 FW2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

17.71 €

1 4 Days 204225150.0

Loading...

  1. 1

Tech Support