Rod ends SX Series (DGE70 SX)

Rod ends  SX Series DGE70 SX

Product Details:

Manufacturer part number: DGE70 SX

Brand: DURBAL

Price: 79.31

Delivery time: 4 Days


Technical Data:

I.D. D: 70 mm

Outer diameter: 110 mm

Weight: 22 g

Width: 1000.0 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGE70 SX

Part Number
DGE70 SX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

79.31 €

1 4 Days 70110221000.0

Loading...

  1. 1

Tech Support