Manufacturer part number: DGE10 UK
Brand: DURBAL
Price: 6.83 €
Delivery time: 4 Days
I.D. D: 10 mm
Outer diameter: 19 mm
Weight: 9 g
Width: 11 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DGE10 UK