Rod ends UK2RS Series (DGE60 UK2RS)

Rod ends  UK2RS Series DGE60 UK2RS

Product Details:

Manufacturer part number: DGE60 UK2RS

Brand: DURBAL

Price: 52.18

Delivery time: 4 Days


Technical Data:

I.D. D: 60 mm

Outer diameter: 90 mm

Weight: 44 g

Width: 1040.0 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGE60 UK2RS

Part Number
DGE60 UK2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

52.18 €

1 4 Days 6090441040.0

Loading...

  1. 1

This page is Rod ends UK2RS Series, part number DGE60 UK2RS.
You can find the detail information about specifications and dimensions on part number DGE60 UK2RS.

Variation of this product

Part Number
DGAR30 UK2RS
DGAR35 UK2RS
DGAR40 UK2RS
DGE70 UK2RS
DGE90 UK2RS
DGIL35 UK2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

44.80 €

1 4 Days 307322890.0

55.39 €

1 4 Days 3582251400.0

71.50 €

1 4 Days 4092281800.0

92.49 €

1 4 Days 70105491550.0

207.69 €

1 4 Days 90130302750.0

68.17 €

1 4 Days 3582251300.0

Tech Support