Radial spherical plain bearings ES Series (GE30 ES)

Radial spherical plain bearings  ES Series GE30 ES

Product Details:

Manufacturer part number: GE30 ES

Brand: NKE BEARINGS

Price: 13.07

Delivery time: 4 Days


Technical Data:

I.D. D: 30 mm

Outer diameter: 47 mm

Width: 22 mm

Weight: 160.0 g

EAN: 9008745713606


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE30 ES

Part Number
GE30 ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
EAN

13.07 €

1 4 Days 304722160.09008745713606

Loading...

  1. 1

This page is Radial spherical plain bearings ES Series, part number GE30 ES.
You can find the detail information about specifications and dimensions on part number GE30 ES.

Variation of this product

Part Number
GE15 ES
GE160 ES
GE17 ES
GE35 ES
GE40 ES
GE45 ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
EAN

9.57 €

1 4 Days 15261230.09008745713484

777.18 €

1 4 Days 16023010514000.09008745713507

9.70 €

1 4 Days 20351660.09008745713521

16.80 €

1 4 Days 355525230.09008745713620

19.93 €

1 4 Days 406228320.09008745713644

27.78 €

1 4 Days 456832460.09008745713668

Tech Support