Radial spherical plain bearings ES2RS Series (GE15 ES2RS)

Radial spherical plain bearings  ES2RS Series GE15 ES2RS

Product Details:

Manufacturer part number: GE15 ES2RS

Brand: NKE BEARINGS

Price: 12.62

Delivery time: 4 Days


Technical Data:

I.D. D: 15 mm

Outer diameter: 26 mm

Width: 12 mm

Weight: 30.0 g

EAN: 9008745713491


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE15 ES2RS

Part Number
GE15 ES2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
EAN

12.62 €

1 4 Days 15261230.09008745713491

Loading...

  1. 1

Tech Support