Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W6-22-7 BA
Part Number
|
---|
W6-22-7 BA |
Part Number | Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 6 | 22 | 7 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 |
Loading...
This page is DICHTOMATIK Oil seal BA Series / Width 4-16mm / NBR (Perbunan), part number W6-22-7 BA.
You can find the detail information about specifications and dimensions on part number W6-22-7 BA.
Configure
Basic Attributes
Type
Internal diameter(mm)
Outer diameter(mm)
Width(mm)
Material
Pressure resistance
Temperature range
Version
Dust lip/Protective lip
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
W100-115-9 BA |
W100-125-12 BA |
W100-125-13 BA |
W60-78-9 BA |
W60-85-10 BA |
W60-85-8 BA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.43 € | 1 | 4 Days | 100 | 115 | 9 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 | ||
11.02 € | 1 | 4 Days | 100 | 125 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 | ||
11.02 € | 1 | 4 Days | 100 | 125 | 13 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 84 | ||
7.08 € | 1 | 4 Days | 60 | 78 | 9 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 | ||
8.03 € | 1 | 4 Days | 60 | 85 | 10 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 | ||
8.03 € | 1 | 4 Days | 60 | 85 | 8 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 |