Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W100-125-12 BA
Part Number
|
---|
W100-125-12 BA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.02 € | 1 | 4 Days | 100 | 125 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 |
Loading...
This page is Oil seal BA Series, part number W100-125-12 BA.
You can find the detail information about specifications and dimensions on part number W100-125-12 BA.
Configure
Basic Attributes
Type
Internal diameter(mm)
Outer diameter(mm)
Width(mm)
Material
Pressure resistance
Temperature range
Version
Dust lip/Protective lip
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
W10-22-7 BA |
W10-30-7 BA |
W100-115-9 BA |
W100-125-13 BA |
W105-125-13 BA |
W105-130-12 BA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.10 € | 1 | 4 Days | 10 | 22 | 7 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 | ||
3.22 € | 1 | 4 Days | 10 | 30 | 7 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 | ||
10.43 € | 1 | 4 Days | 100 | 115 | 9 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 | ||
11.02 € | 1 | 4 Days | 100 | 125 | 13 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 84 | ||
11.02 € | 1 | 4 Days | 105 | 125 | 13 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 | ||
12.15 € | 1 | 4 Days | 105 | 130 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 |