Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W55-75-10 VIT
Part Number
|
---|
W55-75-10 VIT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.90 € | 1 | 4 Days | 55 | 75 | 10 | FKM (Viton) | Up to 0.5 bar max. | -15 to +200 °C | Rubber coating | Without | - | 50 |
Loading...
This page is Oil seal VIT Series, part number W55-75-10 VIT.
You can find the detail information about specifications and dimensions on part number W55-75-10 VIT.
Configure
Basic Attributes
EAN
Type
Internal diameter(mm)
Outer diameter(mm)
Width(mm)
Material
Pressure resistance
Temperature range
Version
Dust lip/Protective lip
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
W100-120-12 VIT |
W100-125-12 VIT |
W100-130-12 VIT |
W55-80-8 VIT |
W6-22-7 VIT |
W60-85-10 VIT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.93 € | 1 | 4 Days | 100 | 120 | 12 | FKM (Viton) | Up to 0.5 bar max. | -15 to +200 °C | Rubber coating | Without | - | 10 | ||
28.28 € | 1 | 4 Days | 100 | 125 | 12 | FKM (Viton) | Up to 0.5 bar max. | -15 to +200 °C | Rubber coating | Without | - | 10 | ||
31.18 € | 1 | 4 Days | 100 | 130 | 12 | FKM (Viton) | Up to 0.5 bar max. | -15 to +200 °C | Rubber coating | Without | - | 10 | ||
18.18 € | 1 | 4 Days | 55 | 80 | 8 | FKM (Viton) | Up to 0.5 bar max. | -15 to +200 °C | Rubber coating | Without | - | 15 | ||
7.97 € | 1 | 4 Days | 6 | 22 | 7 | FKM (Viton) | Up to 0.5 bar max. | -15 to +200 °C | Rubber coating | Without | - | 10 | ||
20.60 € | 1 | 4 Days | 60 | 85 | 10 | FKM (Viton) | Up to 0.5 bar max. | -15 to +200 °C | Rubber coating | Without | - | 10 |