Oil seal VIT Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W6-22-7 VIT
W7-16-7 VIT
W8-16-7 VIT
W10-22-7 VIT
W10-24-7 VIT
W10-30-7 VIT
W11-22-7 VIT
W12-22-4.5 VIT
W12-22-7 VIT
W12-24-7 VIT
W12-25-8 VIT
W14-22-4 VIT
W14-24-7 VIT
W14-30-7 VIT
W15-26-7 VIT
W15-42-10 VIT
W16-28-7 VIT
W17-32-7 VIT
W18-28-7 VIT
W18-30-7 VIT
W18-32-7 VIT
W20-32-7 VIT
W20-35-7 VIT
W20-35-10 VIT
W20-40-10 VIT
W22-47-7 VIT
W24-36-7 VIT
W25-37-7 VIT
W25-40-5 VIT
W25-47-10 VIT
W25-50-10 VIT
W25-52-7 VIT
W25-62-10 VIT
W26-47-7 VIT
W28-38-7 VIT
W28-47-10 VIT
W30-47-10 VIT
W30-50-7 VIT
W30-50-10 VIT
W30-55-10 VIT
W32-50-10 VIT
W35-45-7 VIT
W35-55-8 VIT
W35-56-10 VIT
W35-62-7 VIT
W38-50-7 VIT
W38-52-7 VIT
W38-52-10 VIT
W38-56-10 VIT
W38-60-10 VIT
W40-55-8 VIT
W40-58-10 VIT
W40-72-10 VIT
W40-80-10 VIT
W42-62-8 VIT
W42-72-10 VIT
W45-55-7 VIT
W45-62-10 VIT
W45-65-12 VIT
W45-68-10 VIT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Material Pressure resistance Temperature range Version Dust lip/Protective lip EAN Weight
(g)

7.97 €

1 4 Days 6227FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

8.58 €

1 4 Days 7167FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-90

8.58 €

1 4 Days 8167FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

7.97 €

1 4 Days 10227FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

7.97 €

1 4 Days 10247FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

8.25 €

1 4 Days 10307FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

7.97 €

1 4 Days 11227FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

7.97 €

1 4 Days 12224.5------3.0

7.97 €

1 4 Days 12227FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

7.97 €

1 4 Days 12247FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

7.97 €

1 4 Days 12258FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-6

7.97 €

1 4 Days 14224FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

7.97 €

1 4 Days 14247FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

8.25 €

1 4 Days 14307FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

8.25 €

1 4 Days 15267FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

10.42 €

1 4 Days 154210FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-19

8.25 €

1 4 Days 16287FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

9.37 €

1 4 Days 17327FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

8.25 €

1 4 Days 18287FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

8.25 €

1 4 Days 18307FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

9.37 €

1 4 Days 18327FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

9.37 €

1 4 Days 20327FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

9.37 €

1 4 Days 20357FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

9.37 €

1 4 Days 203510FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

10.20 €

1 4 Days 204010FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

11.52 €

1 4 Days 22477FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

10.20 €

1 4 Days 24367FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

10.20 €

1 4 Days 25377FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

10.20 €

1 4 Days 25405FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

11.52 €

1 4 Days 254710FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

11.52 €

1 4 Days 255010FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

12.32 €

1 4 Days 25527FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-23

14.60 €

1 4 Days 256210FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

11.52 €

1 4 Days 26477FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

10.20 €

1 4 Days 28387FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

11.52 €

1 4 Days 284710FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

11.52 €

1 4 Days 304710FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

11.51 €

1 4 Days 30507FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-17

11.52 €

1 4 Days 305010FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

12.32 €

1 4 Days 305510FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

11.52 €

1 4 Days 325010FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

10.42 €

1 4 Days 35457FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

12.32 €

1 4 Days 35558FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

13.22 €

1 4 Days 355610FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

14.60 €

1 4 Days 35627FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

11.52 €

1 4 Days 38507FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

12.32 €

1 4 Days 38527FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

12.32 €

1 4 Days 385210FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

13.22 €

1 4 Days 385610FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

13.22 €

1 4 Days 386010FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

12.32 €

1 4 Days 40558FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

13.22 €

1 4 Days 405810FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

16.90 €

1 4 Days 407210FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

18.18 €

1 4 Days 408010FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

14.60 €

1 4 Days 42628FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

-

1 Quote 427210FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

12.32 €

1 4 Days 45557FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

14.60 €

1 4 Days 456210FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-30

14.60 €

1 4 Days 456512FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-10

16.28 €

1 4 Days 456810FKM (Viton)Up to 0.5 bar max.-15 to +200 °CRubber coatingWithout-5

Loading...

Tech Support