Roller Bearings / Single Track / Class 0 (Part Numbers)

Roller Bearings / Single Track / Class 0
[Specifications]
・Precision (JIS): Class 0
・Number of Raceway Ring Rows: Single Track
・Arrangement: Standard version

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2790
2794
2796
28137
2820
2821
28317
3720
39578
460
683
HM237510
JLM104910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Cage EAN Product range Weight
(g)

-

1 Quote 33.337-Sheet steel cage0053893121123Inner ring (cone) only with roller set378.0

-

1 Quote 36.487-Sheet steel cage0053893121314Inner ring (cone) only with roller set340.0

44.17 €

1 4 Days 34.925-Sheet steel cage0053893121413Inner ring (cone) only with roller set358.0

420.24 €

1 4 Days 34.925-Sheet steel cage0053893229317Inner ring (cone) only with roller set324.0

43.15 €

1 4 Days -73.025-0053893121642Outer ring (cup) only160.0

197.87 €

1 4 Days -73.025-0053893121710Outer ring (cup) only167.0

42.42 €

1 4 Days -80.035-0053893230900Outer ring (cup) only217.0

15.82 €

1 4 Days -93.264Sheet steel cage0053893129792Outer ring (cup) only311.0

-

1 Quote 53.975-Sheet steel cage0053893279909Inner ring (cone) only with roller set1120.0

-

1 Quote 44.45-Sheet steel cage0053893035956Inner ring (cone) only with roller set929.0

206.40 €

1 4 Days 95.25-Sheet steel cage0053893078083Inner ring (cone) only with roller set2542.0

1,099.70 €

1 4 Days -288.925-0053893534138Outer ring (cup) only4667.0

99,999.00 €

1 4 Days ---0053893469027Outer ring (cup) only127.00001

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Arrangement Standard version
Temperature range -30 to +120 °C

Tech Support