Plummer block housings BL Series (Part Numbers)

Plummer block housings  BL Series
[Specifications]
・Material: Cast iron
・Internal diameter(mm): 150

Plummer Block Housings SNOE 200 for bearings with cylindrical bore specified for oil lubrication.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SNOE230 BL

Part Number
SNOE230 BL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,986.05 €

1 4 Days

Loading...

  1. 1

Basic information

Material Cast iron Internal diameter(mm) 150 Splitting Split
Weight(g) 130000.0 EAN 3413520697358

Tech Support