Strip P14 Series / Maintenance-free. for dry-running applications / Internal diameter 180, 250mm (Part Numbers)

Strip P14 Series / Maintenance-free. for dry-running applications / Internal diameter 180, 250mm
[Specifications]
・Material: Lead-free, Leaded
・Internal diameter(mm): 180, 250
・Outer diameter(mm): 500
・Width(mm): 0.99, 2.46

KS PERMAGLIDE Strips PAS are available as an even material section. This material section can be used to make sliding elements in a variety of shapes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAS10250 P14
PAS25250 P14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Internal diameter
(mm)
Width
(mm)
Weight
(g)

89.48 €

1 4 Days Lead-free1800.99905.0

116.35 €

1 4 Days Leaded2502.462377.0

Loading...

  1. 1

Basic information

Outer diameter(mm) 500 Lubrication & Maintenance Maintenance-free. for dry-running applications Temperature range -40 to +110 degrees

Tech Support