ELGES Rod End Bearings, Spherical Bearings / Male thread, Female thread, Welding end, Threaded clamping device

ELGES  Rod End Bearings, Spherical Bearings / Male thread, Female thread, Welding end, Threaded clamping device
[Specifications]
・I.D. D(mm): 15~110
・Connection screw direction: Right Screw, Left Screw
・Outer diameter(mm): 30~180
・Width(mm): 14~115
・Thread type: Male thread, Female thread, Welding end, Threaded clamping device

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GAKRB22 PD
GAR25 UK
GAR50 UK2RS
GE15 AX
GE17 UK2RS
GE30 FW2RS
GE90 DO2RS
GE110 FO2RS
GF20 DO
GIHNRK32 LO
GIKR20 PW
GIL17 DO
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Type Types of Rod End Bearing Spherical Bearing Type I.D. D
(mm)
Connection screw shape Connection screw direction Liner Material Operating Temperature Range
(°C)
Allowable Tilt Angle α
(deg)
Lubricating Method Outer diameter
(mm)
Width
(mm)
Seal Thread type Weight
(g)
EAN
1 Quote Rod End BearingStandard-22Male threadRight ScrewPTFE-15Lubrication5528None open bearing-480.0-
1 Quote Rod End BearingStandard-25Male threadRight ScrewPTFE-7Oil-Free6420None open bearing-560.04012802523003
1 Quote Rod End BearingStandard-50Male threadRight ScrewPTFE-6Oil-Free11235--3400.04012802529210
1 Quote Spherical Bearing-Standard15--Steel-40~757Lubrication4215None open bearing-26.04012802534504
1 Quote Spherical Bearing-Standard17--Resin-10Oil-Free3014--37.04012802531510
1 Quote Spherical Bearing-Standard30--Resin-6Oil-Free5532--280.04012802531749
1 Quote Spherical Bearing-Standard90--Steel-5Lubrication13060--2700.04012802547405
1 Quote Spherical Bearing-Standard110--Steel-12Lubrication180100--9600.04012802534009
1 Quote Spherical Bearing-Pillow Block D20--Steel-9Lubrication5063None open bearingWelding end3504012802523669
1 Quote Rod End BearingStandard-32Female ThreadLeft ScrewSteel-4Lubrication70115None open bearingThreaded clamping device1200.04012802523898
1 Quote Rod End BearingStandard-20Female ThreadRight ScrewPTFE-14Oil-Free50102None open bearing-420.04012802526103
1 Quote Rod End BearingStandard-17Female ThreadLeft ScrewSteel-10Lubrication4690None open bearing-250.04012802526417

Loading...

  1. 1

Basic information

Main Body Material Steel The material of a ball Steel

Tech Support