Rod ends PD Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIKRB22 PD

Part Number
GIKRB22 PD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Connection screw direction Right Screw Seal None open bearing Thread type Female thread
Weight(g) 540.0

This page is Rod ends PD Series, part number GIKRB22 PD.
You can find the detail information about specifications and dimensions on part number GIKRB22 PD.

Tech Support