Linear ball bearings / steel / open recirculating ball bearing / KH-PP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KH0622 PP
KH1428 PP
KH1630 PP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(φ)
Outer Diameter D
(φ)
Series Weight
(g)
Width
(mm)

6.61 €

1 4 Days 612-122

5.80 €

1 4 Days 14218 series2128

7.92 €

1 4 Days 162430 series2730

Loading...

  1. 1

Basic information

Angle compensation Without misalignment compensation Material Standard bearing steel Seal Sealed on all sides
Temperature range -30 to +80 degrees Version Closed version

Tech Support