Manufacturer part number: GIHRK120 DO
Brand: ELGES
Price: Please contact the support for quotation
Delivery time: Quote
I.D. D: 120 mm
Connection screw shape: -
Allowable Tilt Angle α: 6 deg
Outer diameter: 340 mm
Width: 490 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GIHRK120 DO
Part Number
|
---|
GIHRK120 DO |
Part Number | Minimum order quantity | Volume Discount | I.D. D (mm) | Connection screw shape | Allowable Tilt Angle α (deg) | Outer diameter (mm) | Width (mm) | Thread type | Weight (g) | EAN | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 120 | - | 6 | 340 | 490 | Threaded clamping device | 75200.0 | 4012802525687 |
Loading...
Type | Rod End Bearing | Types of Rod End Bearing | Standard | Main Body Material | Steel |
---|---|---|---|---|---|
Connection screw direction | Right Screw | The material of a ball | Steel | Liner Material | Steel |
Lubricating Method | Lubrication | Seal | None open bearing |