Rod ends DO2RS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIL60 DO2RS

Part Number
GIL60 DO2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

I.D. D(mm) 60 Connection screw direction Left Screw Outer diameter(mm) 135
Width(mm) 242.5 Maintenance Version requiring maintenance Thread type Female thread
Weight(g) 5600

This page is Rod ends DO2RS Series, part number GIL60 DO2RS.
You can find the detail information about specifications and dimensions on part number GIL60 DO2RS.

Tech Support